|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - RJ45 Male |
| Connector B | 1 - RJ45 Male |
| Color | Gray |
| Product Length | 10 ft [3.05 m] |
| Maximum Cable Length | 328 ft [100 m] |
| Network Cable Type | Crossover Snag-less |
| Carton Quantity | 120 |
| Shipping (Package) Weight | 0.27 lb [0.12 kg] |
| Length | 10 ft., 3m |
| Connectors | RJ45 Male, RJ45 Male |
| Cable | 24 AWG, 4 pair UTP, CAT-5e tested to 350 MHz, type CM (UL) certified, Category 5e |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|