|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - RJ45 Male |
| Connector B | 1 - RJ45 Male |
| Color | Yellow |
| Product Length | 15 ft [4.57 m] |
| Maximum Cable Length | 328 ft [100 m] |
| Network Cable Type | Crossover Snag-less |
| Carton Quantity | 90 |
| Shipping (Package) Weight | 0.38 lb [0.17 kg] |
| Connectors | RJ45 Male, RJ45 Male |
| Length | 15 ft. [4.6m] |
| Cable | 24 AWG, 4 pair UTP, CAT-5e tested to 350 MHz, type CM (UL) certified, Category 5e |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|