|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - RJ45 Male |
| Connector B | 1 - RJ45 Male |
| Color | Yellow |
| Product Length | 49.99 ft [15.24 m] |
| Maximum Cable Length | 328 ft [100 m] |
| Network Cable Type | Crossover Snag-less |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 1.13 lb [0.51 kg] |
| Connectors | RJ45 Male, RJ45 Male |
| Length | 50 ft. [15.2m] |
| Cable | 24 AWG, 4 pair UTP, CAT-5e tested to 350 MHz, type CM (UL) certified, Category 5e |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|