|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - RJ45 Male |
| Connector B | 1 - RJ45 Male |
| Color | Gray |
| Product Length | 99.97 ft [30.48 m] |
| Maximum Cable Length | 328 ft [100 m] |
| Network Cable Type | Snag-less |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 2.28 lb [1.03 kg] |
| Length | 100 ft., 30.5m |
| Connectors | RJ45 Male, RJ45 Male |
| Cable | 24 AWG, 4 pair UTP, CAT-5e tested to 350 MHz, type CM (UL) certified, Category 5e |
|
|
|
|