The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

6 ft Black 4-in-1 PS/2 KVM Extension Cable


StarTech.com ID:  4N1PSEXT6BK

$19.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
 
Technical Specifications

Warranty Lifetime warranty
Connector A1 - High Density 15 pin Male
Connector A2 - 6 DIN Male
Connector A1 - Phono 3.5 mm Male
Connector B1 - High Density 15 pin Female
Connector B2 - 6 DIN Female
Connector B1 - Phono 3.5 mm Female
ColorBlack
Product Length6 ft [1.83 m]
Maximum Cable Length24.99 ft [7.62 m]
Carton Quantity40
Shipping (Package) Weight1.15 lb [0.52 kg]
Length6 feet (1.8m)
End 1 ConnectorsHDDB15 Male, 2x 6 MiniDIN Male, 3mm PC Speaker Connector Male
End 2 ConnectorsHDDB15 Female, 2x 6 MiniDIN Female, 3mm PC Speaker Connector Female
ColorBlack

Product appearance and specifications are subject to change without notice.