|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 2 - USB A Male |
| Connector A | 1 - Phono 3.5 mm Male |
| Connector A | 1 - High Density DB15 Male |
| Connector B | 2 - USB A Female |
| Connector B | 1 - Phono 3.5 mm Female |
| Connector B | 1 - High Density DB15 Female |
| Color | Black |
| Product Length | 6 ft [1.83 m] |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 1.08 lb [0.49 kg] |
| Length | 6 Feet (1.8 Meters) |
| Connector A | |
| | HDDB15 (Male) |
| | 2x 4 pin USB Type A (Male) |
| | 3mm PC Speaker Connector (Male) |
| Connector B | |
| | HDDB15 (Female) |
| | 2x 4 pin USB Type A (Female) |
| | 3mm PC Speaker Connector (Female) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|