|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| External Height | 25.46 in [64.66 cm] |
| Product Height | 1212.85 |
| Product Length | 1000 |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 69.84 lb [31.6 kg] |
| Product Weight | 61.88 lb [28 kg] |
| Product Width | 571 |
| U Height | 12 |
| Weight Capacity | 552.5 lb [250 kg] |
| Frame Type: | Steel |
| Casters: | Optional |
| External Width | 22.48 in [571 mm] |
| Internal Height | 21.13 in [536.6 mm] |
| Internal Width | 17.76 in [451 mm] |
| Maximum Mounting Depth: | 35.25 in [89.53 cm] |
| Minimum Mounting Depth: | 18.5 in [469.9 mm] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|