|
|
|
Technical Specifications
|
|
| Color | Black |
| Product Height | 47.75 in [1212.85 mm] |
| Product Length | 39.37 in [1000 mm] |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 93.93 lb [42.5 kg] |
| Product Weight | 86.19 lb [39 kg] |
| Product Width | 22.48 in [571 mm] |
| Color | Flat Black |
| U Height | 25 |
| Material Thickness | 2 Millimeters |
| Min./Max. Mounting Depth | 23.5 in. min., 31.5 in. max. |
| Product Weight | 39kg |
| Rack Mount Height | 25U (43.75 Inches) |
| Shipping dimensions | 1245 x 600 x 180mm |
| Weight Capacity | 450kg (1,000lbs) |
|
|
|
|