|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Product Height | 1981.2 |
| Product Length | 945 |
| Carton Quantity | 1 |
| U Height | 42 |
| Shipping (Package) Weight | 114.04 lb [51.6 kg] |
| Product Width | 571.5 |
| Server Rack External Dimensions | |
| | Height: 78 Inches |
| | Width: 22.5 Inches |
| | Depth: 37.2 Inches |
| Rack Mount Height | 42U (73.5 Inches) |
| Shipping dimensions | 79.5 x 24 x 7.5 Inches |
| Product Weight | 105 Lbs (48 Kgs) |
| Color | Flat Black |
| Material Thickness | 2 Millimeters |
| Weight Capacity | 450kg (1,000lbs) |
| Min./Max. Mounting Depth | 23.5 in. min., 31.5 in. max. |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|