|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Carton Quantity | 1 |
| U Height | 45 |
| Shipping (Package) Weight | 125.09 lb [56.6 kg] |
| Weight Capacity | 3300 lb [1493.21 kg] |
| Frame Type: | Steel |
| External Height | 84.05 in [2135 mm] |
| External Width | 23.98 in [609 mm] |
| External Depth | 36 in [914.4 mm] |
| Internal Height | 79.13 in [2010 mm] |
| Internal Width | 17.76 in [451 mm] |
| Internal Depth: | 36 in [914.4 mm] |
| Maximum Mounting Depth: | 36 in [914.4 mm] |
| Minimum Mounting Depth: | 0 in [0 mm] |
| Product Weight | 121.55 lb [55 kg] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|