|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Internal Length | 352 |
| Internal Width | 402 |
| Carton Quantity | 1 |
| Weight Capacity | 25000 |
| Shipping (Package) Weight | 20.71 lb [9.37 kg] |
| Max load capacity | 25 Kgs |
| Internal Dimensions |
40.2cm (W) x 35.2cm(D) x 14.6cm(H) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|