|
|
|
Technical Specifications
| Connector A | 2 - Fiber Optic LC Male |
| Connector B | 2 - Fiber Optic LC Male |
| Color | Orange |
| Fiber Size | 50/125 |
| Fiber Type | Multi Mode |
| Product Length | 328 ft [100 m] |
| Shipping (Package) Weight | 0 lb [0 kg] |
| Cable Type | : Duplex Multimode |
| Connector A | : LC (male) |
| Connector B | LC (male) |
| Fiber Size | : 50/125 micron |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|