|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 2 - Fiber Optic LC Male |
| Connector B | 2 - Fiber Optic LC Male |
| Color | Orange |
| Fiber Size | 50/125 |
| Fiber Type | Multi Mode |
| Product Length | 393.6 ft [120 m] |
| Carton Quantity | 8 |
| Shipping (Package) Weight | 3.51 lb [1.59 kg] |
| Cable Type | : Duplex Multimode |
| Connector A | : LC (male) |
| Connector B | LC (male) |
| Fiber Size | : 50/125 micron |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|