|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 2 - SC Fiber Male |
| Connector B | 1 - MT-RJ Male |
| Color | Orange |
| Fiber Size | 50/125 |
| Fiber Type | Multi Mode |
| Product Length | 3.28 ft [1 m] |
| Carton Quantity | 160 |
| Shipping (Package) Weight | 0.04 lb [0.02 kg] |
| Cable Length | : 1m (3.2 ft) |
| Cable Type | : Duplex Multimode |
| Fiber Size | : 50/125 micron |
| Connectors | : |
| Connector A | SC (male) |
| Connector B | MT-RJ (male) |
|
|
|
|