|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Air Flow Rate | 300 |
| Color | Black |
| Product Height | 1918 |
| Internal Length | 797.5 |
| Internal Width | 482.6 |
| Key Lock | Yes |
| Product Length | 901.7 |
| Fans | 3 - 5 Inch |
| Carton Quantity | 1 |
| Industry Standards | EIA RS310-C |
| U Height | 41 |
| Weight Capacity | 2210 lb [1000 kg] |
| Shipping (Package) Weight | 232.05 lb [105 kg] |
| Product Width | 559 |
| Internal Rack Height | 41U |
| External height | 75.5 inches |
| Internal width | 19 inches |
| External width | 22 inches |
| Internal depth | 31.4 inches |
| External depth | 35.5 inches |
| Shipping dimensions | 83.25H x 24.75W x 33.75D inches |
| Color | Flat Black |
| Standards | EIA RS310-C |
| Max load capacity | 1000 Kgs |
|
|
|
|