Advanced Search
My Cart:
0 Items
Quick Buy
Log In
United States
[change]
Product Navigation
All Products
New Products
Product Specials
Hard-to-Find Products
Parts
I/O Cards
Power Supplies
Data Storage
Computer Cases
Fans and Coolers
Serial ATA (SATA)
USB and FireWire
Networking
+ See All
Cables
USB Cables
Powered USB
FireWire Cables
Network Cables
KVM Switch Cables
Gender Changers
SCSI Cables
+ See All
Audio/Video
Video Converters
Video Splitters
Video Extenders
A/V Switches
Cable Zen
A/V Cables
+ See All
KVM/Server Mgmt
KVM Switches
IP KVM Products
KVM Rack Consoles
KVM/Server Racks
KVM Switch Cables
+ See All
Search by Vertical
Point-of-Sale
Security
Mobile Computing
Side Panel 8cm Fan Kit for ATX8300PRO
StarTech.com ID:
8300SIDEFAN
$6.99
(USD)
In Stock - Check Qty
On Clearance
$6.99
Prices may be lower from resellers - Click Below
More Resellers
View Distributors
View Photo Gallery
View Printable Spec Sheet
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
Technical Specifications
Warranty
1 Year warranty
Color
Green
Connector Types
1 - TX3 Female
Enclosure Type
Plastic
Input Voltage
12 DC
Number of Conductors
3
Carton Quantity
70
Shipping (Package) Weight
0.38 lb [0.17 kg]
Email newsletter signup
Contact Us
Site Map
Privacy Policy
Careers
Quality Commitment
+Site Feedback