|
|
|
Technical Specifications
|
|
| Color | White |
| Output Current | 0.36 Amps |
| Output Voltage | 5 DC |
| Plug Type | M |
| Center Tip Polarity | Positive |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 0.99 lb [0.45 kg] |
| Audio Channels Supported | 2 channel (stereo) |
| Input Connectors | 1 x RCA Left/Right (Stereo) |
| Output Connectors | 1 x Digital Coaxial RCA, and 1 x Toslink |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|