|
|
|
Technical Specifications
|
|
| Color | Black |
| Product Height | 4.72 in [120 mm] |
| Product Length | 4.72 in [120 mm] |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 1.61 lb [0.73 kg] |
| Product Weight | 19.41 oz [550 g] |
| Product Width | 1.5 in [38 mm] |
| Material | Die-cast Aluminum |
| Input Voltage | 115 VAC |
| Air Flow Rate | 107 CFM |
| Noise | 47.5 dBA |
| Fan Bearing Type | Ball-Bearing |
| Operating Temperature | -10° to 70°C |
| RPM | 3050 |
| Package Contents | Screws, Nuts, Washers, and Power Cord are included. |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|