The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

DuraRak Adjustable Depth Universal Fixed Rack Shelf - (Ventilated)


StarTech.com ID:  ADJSHELF

$119.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty 1 Year warranty
ColorBlack
Product Height1.57 in [40 mm]
Product Length27.56 in [700 mm]
Carton Quantity1
Shipping (Package) Weight11.93 lb [5.4 kg]
Product Weight155.32 oz [4400 g]
Product Width17.52 in [445 mm]
Weight Capacity110 lbs. (50 kg.)
MountingAdjustable Side (front and rear)
Min Mounting Depth495 mm
Max Mounting Depth974 mm