|
|
|
Technical Specifications
|
|
| Connector Types | 1 - DVI-I Dual Link Female |
| Connector Types | 1 - DB15 Female |
| Connector Types | 1 - S-Video Female |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 0.88 lb [0.4 kg] |
| Bus Type | Support for AGP 8X - AGP 3.0 4X/8X, AGP 2.0 2X/4X |
| API Support | Direct X support (including Direct X 9.0 and lower)
Full Open GL1.4 and lower support |
| DVI Resolution | 1600 x 1200 |
| Dual RAMDAC Resolution | 2048 x 1536 @ 85H |
| Chipset | GeForce FX 5500 GPU |
| Memory | 128 MB |
| Memory Clock | 500 MHz |
| Core Clock | 275 MHz |
| OS Support | Windows 2000/XP/XP x64/Vista/Vista x64 |
| Note | AGPVID5500A requires a minimum of 350W power supply to function properly. |
|
|
|
|