The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

6in 20 Pin Motherboard to 24 Pin ATX Power Adapter


StarTech.com ID:  ATX2024FM

$6.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
 
Technical Specifications

Warranty Lifetime warranty
Connector A1 - ATX 24 pin Male
Connector B1 - ATX 20 pin Female
Product Length6 in [152.4 mm]
Carton Quantity200
Shipping (Package) Weight0.13 lb [0.06 kg]

Product appearance and specifications are subject to change without notice.