|
|
|
Technical Specifications
|
|
| Connector Types | 6 - LP4 Female |
| Connector Types | 2 - SP4 Female |
| Connector Types | 1 - ATX P4 Power Male 4 pin |
| Connector Types | 1 - PCI Express Power Connector |
| Connector Types | 1 - SATA Power Male |
| Connector Types | 1 - Split 24/20 pin ATX Motherboard |
| Efficiency Rating | >75% |
| Enclosure Type | Nickel-plated Steel |
| Fan Bearing Type | Ball Bearing |
| Product Height | 2.8 in [71 mm] |
| Input Current | 115V (8A), 230V (4A) |
| Product Length | 8.39 in [213 mm] |
| MTBF | 100,000 |
| Fans | 1 - 80 mm |
| Operating Temperature | 0 - 35 Degrees C @Full Load
35-40 Degrees C @90% Rated Load 40-50 Degrees C @80% Rated Load 10-90% RH |
| Current -12.0V (A) | 0.8A |
| Current +12.0V1 (A) | 16A |
| Current +12.0V2 (A) | 17A |
| Current +3.3V (A) | 20A |
| Current +5.0V (A) | 20A |
| Current +5.0Vsb (A) | 2.0A |
| Output Power | 400 |
| Power Factor Correction | Active |
| Carton Quantity | 10 |
| Storage Temperature | -20 to 80 Degrees C, 5-90% RH |
| Shipping (Package) Weight | 4.71 lb [2.13 kg] |
| Product Weight | 4.09 lb [1.85 kg] |
| Product Width | 3.94 in [100 mm] |
|
|
|
|