|
|
|
Technical Specifications
|
|
| Connector Types | 1 - Split 24/20 pin ATX Motherboard |
| Connector Types | 6 - LP4 Female |
| Connector Types | 1 - P4 ATX Male 12V Plug |
| Connector Types | 4 - SATA Power Male |
| Connector Types | 2 - SP4 Female |
| Connector Types | 1 - TX3 Female |
| Connector Types | 1 - PCI Express Power Connector |
| Enclosure Type | Nickel-plated Steel |
| Fan Bearing Type | Ball Bearing |
| Product Height | 3.39 in [86 mm] |
| Product Length | 5.91 in [150 mm] |
| MTBF | 100,000 Hrs |
| Noise Level | 21.5 ~ 24.9 (Light to 50% Load @ 1800 RPM) |
| Fans | 1 - 120 mm |
| Current -12.0V (A) | 1A |
| Current +12.0V1 (A) | 17A |
| Current +12.0V2 (A) | 16A |
| Current +3.3V (A) | 30A |
| Current +5.0V (A) | 45A |
| Current +5.0Vsb (A) | 2.5A |
| Carton Quantity | 6 |
| Technical Standards | CSA |
| Technical Standards | FCC |
| Technical Standards | TUV |
| Technical Standards | UL |
| Shipping (Package) Weight | 5.35 lb [2.42 kg] |
| Product Weight | 4.53 lb [2.05 kg] |
| Product Width | 5.51 in [140 mm] |
| Input Current/Draw | 115V (10A), 230V (5.5A) |
|
|
|
|