|
|
|
Technical Specifications
|
|
| Air Flow Rate | 32.3 |
| Connector Types | 1 - Split 24/20 pin ATX Motherboard |
| Connector Types | 4 - LP4 Female Large Internal Power |
| Connector Types | 2 - SATA Power Female |
| Connector Types | 2 - SP4 Female Small Internal Power |
| Fan Bearing Type | Sleeve Bearing |
| Product Height | 3.35 in [85 mm] |
| Input Voltage | 115 ~ 230 |
| Input Voltage Frequency | 50~60 Hz |
| Product Length | 5.51 in [140 mm] |
| MTBF | 100000 |
| Noise Level | 27.4 |
| Fans | 1 - 80 mm |
| Operating Temperature | 0° ~ 50° |
| Current -12.0V (A) | 0.8A |
| Current +12.0V1 (A) | 10A |
| Current +12.0V2 (A) | 15A |
| Current +3.3V (A) | 22A |
| Current +5.0V (A) | 21A |
| Current +5.0Vsb (A) | 2.5A |
| Output Power | 350 |
| PCI Express Power Connector | 1 - Yes |
| Power Factor Correction | No |
| Carton Quantity | 6 |
| Storage Temperature | -20° ~ 80° |
| Shipping (Package) Weight | 4.64 lb [2.1 kg] |
| Product Weight | 67.42 oz [1910 g] |
| Product Width | 5.91 in [150 mm] |
| Motherboard Connector | ATX 24/20 pin (split design) |
|
|
|
|