|
|
|
Technical Specifications
|
|
| Air Flow Rate | 32.3 |
| Connector Types | 1 - Split 24/20 pin ATX Motherboard |
| Connector Types | 4 - LP4 Female Large Internal Power |
| Connector Types | 2 - SATA Power Female |
| Connector Types | 2 - SP4 Female Small Internal Power |
| Fan Bearing Type | Sleeve Bearing |
| Product Height | 3.35 in [85 mm] |
| Input Current | 10 ~ 5.5 |
| Input Voltage | 115 ~ 230 |
| Input Voltage Frequency | 50~60 Hz |
| Product Length | 5.51 in [140 mm] |
| MTBF | 100000 |
| Noise Level | 27.4 |
| Fans | 1 - 80 mm |
| Operating Temperature | 0° ~ 50° |
| Current -12.0V (A) | 1A |
| Current +12.0V1 (A) | 17A |
| Current +12.0V2 (A) | 16A |
| Current +3.3V (A) | 30A |
| Current +5.0V (A) | 45A |
| Current +5.0Vsb (A) | 2.5A |
| Output Power | 400 |
| PCI Express Power Connector | 1 - Yes |
| Power Factor Correction | No |
| Carton Quantity | 6 |
| Storage Temperature | -20° ~ 80° |
| Shipping (Package) Weight | 5.33 lb [2.41 kg] |
| Product Weight | 4.35 lb [1.97 kg] |
| Product Width | 5.91 in [150 mm] |
|
|
|
|