|
|
|
Technical Specifications
|
|
| Connector Types | 1 - Split 24/20 pin ATX Motherboard |
| Connector Types | 5 - LP4 Female |
| Connector Types | 2 - SATA Power Female |
| Connector Types | 1 - SP4 Female |
| Connector Types | 1 - ATX P4 Power Female 4 pin |
| Efficiency Rating | > 65% @ 230vAC |
| EMI/RFI | CISPR 22 Class B |
| Enclosure Type | Steel |
| Fan Bearing Type | Sleeve Bearing |
| Product Height | 3.39 in [86 mm] |
| Input Current | 10A @ 100-127V
5A @ 200-240V |
| Input Voltage Frequency | 50~60 Hz |
| Product Length | 5.91 in [150 mm] |
| Max Inrush Current | 72.5A |
| MTBF | 100,000 hrs. @ 25 Degrees C |
| Fans | 1 - 80 mm |
| Operating Temperature | 0 ~ 50 Degrees C |
| Output Power | 350W |
| Carton Quantity | 6 |
| Storage Temperature | -40 ~ 70 Degrees C |
| Shipping (Package) Weight | 3.71 lb [1.68 kg] |
| Product Weight | 2.88 lb [1.3 kg] |
| Product Width | 5.51 in [140 mm] |
| General Specifications | Fan Speed Control circuitry |
| +3.3V DC Output | 18A |
| +5V DC Output | 25A |
| +12V1 DC Outout | 16A |
| +12V2 DC Output | 18A |
| -12V DC Output | 1.0A |
| +5V sb DC Output | 2.0A |
| General Specifications | ON / OFF Switch |
| General Specifications | Chrome Fanguard |
|
|
|
|