|
|
|
Technical Specifications
|
|
| Connector Types | 1 - Split 24/20 pin ATX Motherboard |
| Connector Types | 1 - PCI Express Power Connector |
| Connector Types | 5 - LP4 Female |
| Connector Types | 2 - SATA Power Female |
| Connector Types | 1 - ATX P4 Power Female 4 pin |
| Efficiency Rating | > 70% @ 115/230vAC |
| EMI/RFI | CISPR 22 Class B |
| Enclosure Type | Steel |
| Fan Bearing Type | Sleeve Bearing |
| Product Height | 3.39 in [86 mm] |
| Input Current | 10A @ 110-115V
5A @ 220-230V |
| Input Voltage Frequency | 50~60 Hz |
| Product Length | 5.91 in [150 mm] |
| Max Inrush Current | 72.5A |
| MTBF | 100,000 hrs. @ 25 Degrees C |
| Fans | 1 - 80 mm |
| Operating Temperature | 10 ~ 50 Degrees C |
| Output Power | 400W |
| Carton Quantity | 6 |
| Storage Temperature | -40 ~ 70 Degrees C |
| Shipping (Package) Weight | 4.15 lb [1.88 kg] |
| Product Weight | 3.35 lb [1.52 kg] |
| Product Width | 5.51 in [140 mm] |
| General Specifications | Fan Speed Control circuitry |
| +3.3V DC Output | 28A |
| +5V DC Output | 28A |
| +12V1 DC Outout | 16A |
| +12V2 DC Output | 18A |
| -12V DC Output | 0.5A |
| +5V sb DC Output | 2.0A |
| General Specifications | On / OFF Switch |
| General Specifications | Chrome Fanguard |
|
|
|
|