|
|
|
Technical Specifications
|
|
| Connector Types | 4 - LP4 Female |
| Connector Types | 2 - SP4 Female |
| Connector Types | 1 - Split 24/20 pin ATX Motherboard |
| Connector Types | 1 - P4 ATX Male 12V Plug |
| Connector Types | 4 - SATA Power Male |
| Connector Types | 1 - PCI Express Power Connector |
| Enclosure Type | Nickel-plated Steel |
| Fan Bearing Type | Ball Bearing |
| Product Height | 3.39 in [86 mm] |
| Product Length | 5.91 in [150 mm] |
| MTBF | 100,000 Hrs |
| Fans | 1 - 80 mm |
| Current -12.0V (A) | 1A |
| Current +12.0V1 (A) | 14A |
| Current +12.0V2 (A) | 15A |
| Current +3.3V (A) | 30A |
| Current +5.0V (A) | 28A |
| Current +5.0Vsb (A) | 2.5A |
| Carton Quantity | 6 |
| Technical Standards | TUV |
| Technical Standards | CB |
| Technical Standards | UL |
| Technical Standards | CSA |
| Technical Standards | FCC |
| Shipping (Package) Weight | 5.13 lb [2.32 kg] |
| Product Weight | 4.22 lb [1.91 kg] |
| Product Width | 5.51 in [140 mm] |
| Input Current/Draw | 115V (10A), 230V (5.5A) |
|
|
|
|