|
|
|
Technical Specifications
|
|
| Connector Types | 1 - Split 24/20 pin ATX Motherboard |
| Connector Types | 6 - LP4 Female |
| Connector Types | 1 - P4 ATX Male 12V Plug |
| Connector Types | 6 - SATA Power Male |
| Connector Types | 2 - SP4 Female |
| Connector Types | 2 - PCI Express Power Connector |
| Enclosure Type | Nickel-plated Steel |
| Fan Bearing Type | Ball Bearing |
| Product Height | 3.39 in [86 mm] |
| Product Length | 5.91 in [150 mm] |
| MTBF | 100,000 Hrs |
| Fans | 1 - 120 mm |
| Current -12.0V (A) | 1A |
| Current +12.0V1 (A) | 18A |
| Current +12.0V2 (A) | 18A |
| Current +3.3V (A) | 30A |
| Current +5.0V (A) | 50A |
| Current +5.0Vsb (A) | 2.5A |
| Carton Quantity | 6 |
| Technical Standards | CB |
| Technical Standards | CSA |
| Technical Standards | FCC |
| Technical Standards | TUV |
| Technical Standards | UL |
| Shipping (Package) Weight | 93.55 oz [2650 g] |
| Product Weight | 4.86 lb [2.2 kg] |
| Product Width | 6.1 in [155 mm] |
| Input Current/Draw | 115V (12A), 230V (6A) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|