|
|
|
Technical Specifications
|
|
| Number of external 3.5 inch bays | 2 |
| Number of internal 3.5 inch bays | 1 |
| Number of external 5.25 inch bays | 2 |
| Color | Beige |
| Enclosure Type | Steel |
| Number of expansion slots | 4 |
| Front Ports | 1 - Firewire 6 pin Female |
| Front Ports | 2 - USB A Female |
| Front Ports | 1 - Microphone Jack |
| Front Ports | 1 - Headphone Jack |
| Product Height | 13.74 in [349 mm] |
| LED Indicators | 1 - Power |
| LED Indicators | 1 - Hard Drive |
| Product Length | 14.72 in [374 mm] |
| Motherboard Compatibility | Micro ATX |
| Output Power | 250 |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 19.07 lb [8.63 kg] |
| Product Width | 7.48 in [190 mm] |
| Front Panel buttons | Power and Reset |
| Power Supply Certifications | CSA, UL, FCC, CE, TUV |
| Case Dimensions | 7.5" W x 14.7" D x 13.7" H (190 x 374 x 349) |
|
|
|
|