|
|
|
Technical Specifications
|
|
| Accent Color | Beige |
| Number of external 3.5 inch bays | 2 |
| Number of internal 3.5 inch bays | 2 |
| Number of external 5.25 inch bays | 4 |
| Color | Beige |
| Enclosure Type | Steel |
| Number of expansion slots | 7 |
| Front Ports | 1 - Firewire 6 pin Female |
| Front Ports | 1 - Headphone Jack |
| Front Ports | 1 - Microphone Jack |
| Front Ports | 2 - USB A Female |
| LED Indicators | 1 - Hard Drive |
| LED Indicators | 1 - Power |
| Motherboard Compatibility | ATX |
| Fans | 1 - 80 mm |
| Output Power | 400 |
| Power Adapter Included | Yes |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 24.88 lb [11.26 kg] |
| Product Weight | 0.02 lb [0.01 kg] |
| Case entry | Toolless removable side panel |
| Front Panel buttons | Power and Reset |
|
|
|
|