|
|
|
Technical Specifications
|
|
| Accent Color | Brown |
| Number of external 3.5 inch bays | 2 |
| Number of internal 3.5 inch bays | 1 |
| Number of external 5.25 inch bays | 1 |
| Color | Beige |
| Enclosure Type | Steel |
| Number of expansion slots | 4 |
| Optional Fan Mounts | 1 - 40 mm |
| Front Ports | 1 - Firewire 6 pin Female |
| Front Ports | 2 - USB A Female |
| Front Ports | 1 - Headphone Jack |
| Front Ports | 1 - Microphone Jack |
| Product Height | 3.9 in [99 mm] |
| Product Length | 16.42 in [417 mm] |
| Motherboard Compatibility | Micro ATX |
| Output Power | 220 |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 14.94 lb [6.76 kg] |
| Product Width | 12.91 in [328 mm] |
|
|
|
|