|
|
|
Technical Specifications
|
|
| Number of external 3.5 inch bays | 2 |
| Number of internal 3.5 inch bays | 3 |
| Number of external 5.25 inch bays | 4 |
| Color | Beige |
| Enclosure Type | Steel |
| Number of expansion slots | 7 |
| Optional Fan Mounts | 2 - 80 mm |
| Product Height | 17.01 in [432 mm] |
| LED Indicators | 1 - Power |
| LED Indicators | 1 - Hard Drive |
| Product Length | 18.9 in [480 mm] |
| Motherboard Compatibility | ATX |
| Output Power | 300 |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 18.76 lb [8.49 kg] |
| Product Weight | 18.04 lb [8.16 kg] |
| Product Width | 7.87 in [200 mm] |
| Case Entry | Side panels with thumbscrews |
| Front panel buttons | Power and reset |
|
|
|
|