|
|
|
Technical Specifications
|
|
| Connector Types | 4 - LP4 Female |
| Connector Types | 1 - SP4 Female |
| Connector Types | 1 - ATX 20 pin Female |
| Connector Types | 1 - AUX Power 6-pin Female |
| Enclosure Type | Steel |
| Product Height | 3.35 in [8.5 cm] |
| Input Voltage | 120 AC |
| Fans | 1 - 80 mm |
| Current -12.0V (A) | 0.8 |
| Current -5.0V (A) | 0.3 |
| Current +12.0V1 (A) | 13 |
| Current +3.3V (A) | 20 |
| Current +5.0V (A) | 25 |
| Current +5.0Vsb (A) | 2.0 |
| Carton Quantity | 10 |
| Carton Quantity | 10 |
| Technical Standards | 2.03 & ATX12V |
| Shipping (Package) Weight | 4.18 lb [1.89 kg] |
| Product Weight | 3.45 lb [1.56 kg] |
| Operating Temperature | 0 - 50 |
| Output Power | 250 |
| Input Current | 4 - 7 |
| Product Length | 5.91 in [15 cm] |
| Storage Temperature | -20 - 80 |
| Product Width | 5.51 in [14 cm] |
| Efficiency Rating | >65 |
| Max Inrush Current | 50 |
| MTBF | 100,000 |
| Input Voltage | 240 AC |
| Noise Level | 32.6 |
| Air Flow Rate | 39.8 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|