|
|
|
Technical Specifications
|
|
| Air Flow Rate | 62.4 |
| Connector Types | 1 - ATX 20 pin Female |
| Connector Types | 6 - LP4 Female |
| Connector Types | 2 - SP4 Female |
| Enclosure Type | Steel |
| Fan Bearing Type | Ball Bearing |
| Product Height | 3.35 in [8.5 cm] |
| Input Current | 4 - 8 |
| Input Voltage | 240 AC |
| Input Voltage | 120 AC |
| Input Voltage Frequency | 50 - 60 |
| Product Length | 5.91 in [15 cm] |
| MTBF | 100,000 Hrs |
| Noise Level | 19 - 24 |
| Fans | 1 - 120 mm |
| Current -12.0V (A) | 0.8 |
| Current -5.0V (A) | 0.5 |
| Current +12.0V1 (A) | 15 |
| Current +3.3V (A) | 28 |
| Current +5.0V (A) | 35 |
| Current +5.0Vsb (A) | 2.5 |
| Output Power | 330 |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 4.35 lb [1.97 kg] |
| Product Weight | 4.5 lb [2.03 kg] |
| Product Width | 5.51 in [14 cm] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|