|
|
|
Technical Specifications
|
|
| Connector Types | 6 - LP4 Female Large Internal Power |
| Connector Types | 2 - SP4 Female Small Internal Power |
| Connector Types | 1 - ATX 20 pin Female ATX Motherboard Adapter |
| Connector Types | 1 - P4 ATX Male 12V Plug |
| Connector Types | 2 - SATA Power Female |
| Enclosure Type | Steel |
| Fan Bearing Type | Ball Bearing |
| Product Height | 3.35 in [8.5 cm] |
| Input Voltage | 240 AC |
| Input Voltage | 120 AC |
| Input Voltage Frequency | 50~60 |
| MTBF | 100,000 |
| Noise Level | 32.6 |
| Fans | 2 - 80 mm |
| Current -12.0V (A) | 1.0 |
| Current -5.0V (A) | 1.0 |
| Current +12.0V1 (A) | 18 |
| Current +3.3V (A) | 30 |
| Current +5.0V (A) | 40 |
| Current +5.0Vsb (A) | 2.5 |
| Output Power | 400 |
| Power Factor Correction | No |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 4.75 lb [2.15 kg] |
| Product Width | 5.87 in [14.9 cm] |
| Input Current | 7-4 |
| Product Weight | 4.5 lb [2.03 kg] |
| Product Length | 5.91 in [15 cm] |
|
|
|
|