|
|
|
Technical Specifications
|
|
| Air Flow Rate | 82.17 |
| Connector Types | 6 - LP4 Female Large Internal Power |
| Connector Types | 2 - SP4 Female Small Internal Power |
| Connector Types | 1 - ATX 20 pin Female ATX Motherboard Adapter |
| Connector Types | 1 - ATX Power Female 4 pin |
| Connector Types | 2 - SATA |
| Product Height | 3.35 in [8.5 cm] |
| Input Current | 5.5 - 10 |
| Input Voltage | 115 AC |
| Input Voltage | 230 AC |
| Input Voltage Frequency | 50 - 60 |
| Product Length | 5.91 in [15 cm] |
| MTBF | 100000 |
| Noise Level | 19 dB to 26 |
| Fans | 1 - 120 mm |
| Current -12.0V (A) | 1 |
| Current -5.0V (A) | 0.5 |
| Current +12.0V1 (A) | 22 |
| Current +3.3V (A) | 30 |
| Current +5.0V (A) | 45 |
| Current +5.0Vsb (A) | 2.5 |
| Output Power | 430 |
| Carton Quantity | 10 |
| Technical Standards | ATX 2.03 |
| Shipping (Package) Weight | 5.28 lb [2.39 kg] |
| Product Weight | 4.5 lb [2.03 kg] |
| Product Width | 5.51 in [14 cm] |
|
|
|
|