|
|
|
Technical Specifications
|
|
| Air Flow Rate | 82.17 at 1800 rpm |
| Connector Types | 6 - LP4 Female Large Internal Power |
| Connector Types | 2 - SP4 Female Small Internal Power |
| Connector Types | 1 - ATX 20 pin Female ATX Motherboard Adapter |
| Connector Types | 1 - AUX Male ATX Plug |
| Connector Types | 1 - ATX Power Female 4 pin |
| Connector Types | 2 - SATA |
| Fan Bearing Type | 12Cm Dual Ball Bearing |
| Product Height | 3.43 in [8.7 cm] |
| Input Current | 10~5 |
| Product Length | 5.91 in [15 cm] |
| MTBF | 100,000 |
| Noise Level | 19 dB to 26 dB |
| Fans | 1 - 120 mm |
| Current -12.0V (A) | 1.0 |
| Current -5.0V (A) | 0.5 |
| Current +12.0V1 (A) | 26 |
| Current +3.3V (A) | 30 |
| Current +5.0V (A) | 45 |
| Current +5.0Vsb (A) | 2.5 |
| Output Power | 480 |
| Power Factor Correction | No |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 5.24 lb [2.37 kg] |
| Product Weight | 5.61 lb [2.54 kg] |
| Product Width | 5.51 in [14 cm] |
|
|
|
|