|
|
|
Technical Specifications
|
|
| Air Flow Rate | 32.3 |
| Connector Types | 4 - LP4 Female |
| Connector Types | 1 - ATX 20 pin Female |
| Connector Types | 1 - AUX Power 6-pin Female |
| Connector Types | 1 - ATX P4 Power Male 4 pin |
| Efficiency Rating | >65 |
| Fan Bearing Type | Sleeve Bearing |
| Product Height | 3.35 in [8.5 cm] |
| Input Current | 7~4 |
| Input Voltage | 115~230 |
| Input Voltage Frequency | 50~60 Hz |
| Product Length | 5.91 in [15 cm] |
| Max Inrush Current | 50 |
| MTBF | 100,000 |
| Noise Level | 27.4 |
| Fans | 1 - 80 mm |
| Operating Temperature | 0 ~ 50 |
| Current -12.0V (A) | 0.8 |
| Current -5.0V (A) | 0.3 |
| Current +12.0V1 (A) | 13 |
| Current +3.3V (A) | 20 |
| Current +5.0V (A) | 25 |
| Current +5.0Vsb (A) | 2.0 |
| Output Power | 250 |
| Power Factor Correction | No |
| Carton Quantity | 10 |
| Storage Temperature | -20 ~ 80 |
| Shipping (Package) Weight | 3.96 lb [1.79 kg] |
| Product Weight | 3.96 lb [1.79 kg] |
| Product Width | 5.87 in [14.9 cm] |
| Weight | 2.88 lbs (1.3 kg) |
| Frequency | 50~60Hz |
|
|
|
|