|
|
|
Technical Specifications
|
|
| Connector Types | 1 - ATX 20 pin Female |
| Connector Types | 4 - LP4 Female |
| Connector Types | 1 - AUX Power 6-pin Female |
| Fans | 1 - 80 mm |
| Current -12.0V (A) | 0.8 |
| Current -5.0V (A) | 0.3 |
| Current +12.0V1 (A) | 13 |
| Current +3.3V (A) | 20 |
| Current +5.0V (A) | 25 |
| Current +5.0Vsb (A) | 2.0 |
| Power Factor Correction | No |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 39.23 lb [17.75 kg] |
| Output Power | 250W |
| Weight | Carton 38.5 lbs |
| Dimensions | Carton 470 x 170 x 450 mm |
| MTBF | 40,000 Hours |
| Connectors | 4 x 4-pin-LP4-female |
| | 1 x small-internal-power |
| | 1 x 20-pin-ATX-motherboard-adapter |
| AC INPUT | 115V(7A) 230V(4A) |
| Frequency | 50~60Hz |
| DC OUTPUT | +3.3V(15A) |
| | +5V(23.5A) |
| | +12V(9.5A) |
| | -5V(0.5A) |
| | -12V(0.5A) |
| | +5VSB(1.5A) |
| Safety Approvals | TUV, UL, CSA, FCC & CB |
|
|
|
|