|
|
|
Technical Specifications
|
|
| Connector Types | 1 - Split 24/20 pin ATX Motherboard |
| Connector Types | 3 - LP4 Female |
| Connector Types | 1 - SP4 Female |
| Connector Types | 2 - SATA Power Female |
| Connector Types | 1 - P4 ATX Male 12V Plug |
| Connector Types | 1 - AUX Power 6-pin Female |
| Fan Bearing Type | Sleeve Bearing |
| Product Height | 3.39 in [86 mm] |
| Input Current | 8 ~ 4 |
| Input Voltage Frequency | 50~60 Hz |
| Product Length | 5.91 in [150 mm] |
| MTBF | 100000 |
| Fans | 1 - 80 mm |
| Operating Temperature | 0° ~ 50° |
| Current -12.0V (A) | 0.8A |
| Current +12.0V1 (A) | 10A |
| Current +12.0V2 (A) | 15A |
| Current +3.3V (A) | 22A |
| Current +5.0V (A) | 21A |
| Current +5.0Vsb (A) | 2.5A |
| Output Power | 350 |
| Carton Quantity | 10 |
| Storage Temperature | -20° ~ 80° |
| Shipping (Package) Weight | 4.69 lb [2.12 kg] |
| Product Weight | 4.2 lb [1.9 kg] |
| Product Width | 5.51 in [140 mm] |
| General Specifications | Zinc-plated casing |
| New Input Voltage | 115 ~ 230 |
|
|
|
|