|
|
|
Technical Specifications
|
|
| Connector Types | 1 - Split 24/20 pin ATX Motherboard |
| Connector Types | 1 - ATX P4 Power Female 4 pin |
| Connector Types | 2 - SATA Power Female |
| Connector Types | 5 - LP4 Female |
| Connector Types | 1 - SP4 Female |
| Connector Types | 1 - PCI Express Power Connector |
| Efficiency Rating | > 65% @ 230vAC |
| EMI/RFI | CISPR 22 Class B |
| Enclosure Type | Steel |
| Fan Bearing Type | Sleeve Bearing |
| Product Height | 3.39 in [86 mm] |
| Input Current | 10A @ 100-127V
5A @ 200-240V |
| Input Voltage Frequency | 50~60 Hz |
| Product Length | 5.91 in [150 mm] |
| Max Inrush Current | 72.5A |
| MTBF | 100,000 hrs. @ 25 Degrees C |
| Fans | 1 - 80 mm |
| Operating Temperature | 0 ~ 50 Degrees C |
| Current -12.0V (A) | 0.5 |
| Current +12.0V1 (A) | 16 |
| Current +12.0V2 (A) | 18 |
| Current +3.3V (A) | 28 |
| Current +5.0V (A) | 28 |
| Current +5.0Vsb (A) | 2.0 |
| Output Power | 400 |
| Carton Quantity | 6 |
| Storage Temperature | -40 ~ 70 Degrees C |
| Shipping (Package) Weight | 4.2 lb [1.9 kg] |
| Product Weight | 3.35 lb [1.52 kg] |
| Product Width | 5.51 in [140 mm] |
| General Specifications | Chrome Fanguard |
| General Specifications | ON / OFF Switch |
|
|
|
|