|
|
|
Technical Specifications
|
|
| Connector Types | 1 - Phono 3.5 mm Female |
| Product Height | 1.06 in [27 mm] |
| Product Length | 3.74 in [95 mm] |
| Number of Ports | 1 |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 0.66 lb [0.3 kg] |
| Product Weight | 11.3 oz [320 g] |
| Product Width | 3.62 in [9.2 cm] |
| Power Adapter | DC 9V, 200 mA (center positive) |
| Power Consumption | 130 mA (receiver) |
| Adjacent Channel Rejection | >45dB @ +/- 5 MHz offset channel Frequency |
| Channel Frequency | 2410~2473 MHz |
| Channels Supported | 8 |
| Dynamic Range | 45 dB (min.) |
| Frequency Stability | +/- 100 KHz |
| Operating Frequency | 2.4 GHz |
| Output Impedance | < 1 KOhm (receiver) |
| Operation Temprature | 14~140 deg. F. (-10~60 deg. C.) |
| Range | 100 ft. (30m) open air, 30 ft. (10m) between walls |
| Response | 20 KHz, -2dB (max.) |
| Separation | 45 dB (min.) |
| THD | 0.6% (min.) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|