|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Shipping (Package) Weight | 7.8 lb [3.53 kg] |
| Cable Length | 100 ft [30.49 m] |
| Connector A | 1 - RCA Male |
| Connector B | 1 - RCA Male |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|