|
|
|
Technical Specifications
| Color | Black |
| Shipping (Package) Weight | 0 lb [0 kg] |
| Cable Length | 130 ft [39.63 m] |
| Connector A | 1 - RCA Male |
| Connector B | 1 - RCA Male |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|