|
|
|
Technical Specifications
|
|
| Color | Blue |
| Connector Types | 5 - RJ45 Female |
| Enclosure Type | Plastic |
| Full Duplex Support | Yes |
| Product Height | 1.18 in [30 mm] |
| Input Voltage | 12 DC |
| LED Indicators | 1 - Power |
| LED Indicators | 1 - WAN Link and Activity |
| LED Indicators | 1 - WAN 10 / 100 Mbit connection status |
| LED Indicators | 1 - LAN Link and Activity |
| LED Indicators | 1 - LAN 10 10 / 100 Mbit connection status |
| Product Length | 7.36 in [187 mm] |
| Maximum Number of Computers | 253 |
| Number of Ports | 4 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 0.5A |
| Power Adapter - DC Voltage | 12V DC |
| Supported Protocols | TCP/IP |
| Supported Protocols | UDP |
| Supported Protocols | ICMP |
| Supported Protocols | PPPoE |
| Supported Protocols | PPTP |
| Supported Protocols | NAT/PAT |
| Supported Protocols | DHCP |
| Supported Protocols | RIP1/2 |
| Supported Protocols | PAP/CHAP |
| Supported Protocols | MS-CHAP |
| Carton Quantity | 15 |
| Remote Management Ability | Yes |
| Security Features | Virtual DMZ |
| Security Features | MAC Address Filtering |
| Security Features | NAT Firewall |
| Industry Standards | IEEE802.3 |
| Industry Standards | IEEE802.3u |
| Shipping (Package) Weight | 1.81 lb [0.82 kg] |
| Product Width | 3.94 in [100 mm] |
| Compatibility | PC or MAC with RJ-45 Ethernet Connection |
| Total LAN Switch Ports | 4 |
| Total Users Supported | 253 |
| LAN Port | 4 x 10/100 Mbits/sec RJ45 Base-T Port |
| Firewall Throughput | 20 Mbits/sec |
| WAN | 10 Mbits/sec |
| Router Dimensions | |
| Inches | 1.1 x 7.3 x 3.9 |
| Millimeters | 30 x 187 x 100 |
| LED Indicators | |
| Power | Shows router's power supply status |
| WAN LNK/ACT | Internet network connection status and activity status |
| WAN 10/100M | Internet network connection status @ 100 Mbits/sec |
| LAN LNK/ACT | Connection status and activity status |
| LAN 10/100M | Connection status @ 100 Mbits/sec |
| Power | AC Adapter 12V |
| Enclosure Color | Blue |
| Enclosure Construction | Plastic |
| Standards | IEEE802.3 & IEEE802.3u |
| EMI Certifications | FCC class B, CE Mark & C-Tick |
|
|
|
|