|
|
|
Technical Specifications
|
|
| Product Height | 0.39 in [10 mm] |
| Product Length | 3.94 in [100 mm] |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.31 lb [0.14 kg] |
| Product Weight | 3.88 oz [110 g] |
| Product Width | 3.86 in [98 mm] |
| Bracket Type | Aluminum |
| General Specifications | 1 x SATA |
| General Specifications | Includes 1 x Combined 7+15 pin SATA plus LP4 Power to SATA Cable |
| Cable Connectors | |
| Connectors | 1x SATA 7 pin Female Connector |
| Connectors | 1x SATA 15 pin Female Connector |
| Connectors | 1x LP4 Male Connector |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|