|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - RJ45 Male |
| Connector B | 1 - RJ45 Male |
| Color | Yellow |
| Product Length | 49.99 ft [15.24 m] |
| Maximum Cable Length | 328 ft [100 m] |
| Network Cable Type | Crossover Molded |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 1.35 lb [0.61 kg] |
| Connectors | RJ45 Male, RJ45 Male |
| Length | 50 ft. (15.24m) |
| Rating | 1000X Cat 6 (4 PR, 24AWG CSA TIA/EIA-568B) |
| Color | Yellow |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|