|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - RJ45 Male |
| Connector B | 1 - RJ45 Male |
| Color | Green |
| Product Length | 99.97 ft [30.48 m] |
| Maximum Cable Length | 328 ft [100 m] |
| Network Cable Type | Molded |
| Carton Quantity | 15 |
| Shipping (Package) Weight | 2.67 lb [1.21 kg] |
| Connectors | RJ45 Male, RJ45 Male |
| Length | 100 ft |
| Length | 100 ft |
| Rating | 1000X Cat 6 (4 PR 24AWG CSA TIA/EIA-568B) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|