|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - RJ45 Male |
| Connector B | 1 - RJ45 Male |
| Color | Red |
| Product Length | 10 ft [3.05 m] |
| Network Cable Type | Molded |
| Carton Quantity | 80 |
| Shipping (Package) Weight | 0.31 lb [0.14 kg] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|